Atmel SMART Microcontrollers

LED

There is one yellow LED available on the SAM L21 Xplained Pro board that can be turned on and off. The LED can be activated by driving the connected I/O line to GND.

Table 1. LED Connection
SAM L21 pin Function Shared functionality
PB10 Yellow LED0 EXT3