The reference design files include a programming job file for programming the RT PolarFire device
using FlashPro Express. This job file also includes the SPI Flash image, which is the
TCM initialization client. FlashPro Express programs both the RT PolarFire device and
the SPI Flash with this programming .job
file. This section describes
how to program the RT PolarFire device with the programming file using FlashPro Express.
The programming .job
file is available at
DesignFiles_directory\Programming_Job
.
Follow these steps:
.job
file is located and select the file. The .job file
is available at DesignFiles_directory\Programming_Job
.This concludes the RT PolarFire device and the SPI Flash programming. Power-cycle the board to view the status of DDR3 memory write and read operation in the UART terminal and observe the blinking user LEDs.