Parameter | Symbol | AT28LV010‑20 | Units | |
---|---|---|---|---|
Min. | Max. | |||
Address to Output Delay | tACC | — | 200 | ns |
CE to Output Delay | tCE(1) | — | 200 | ns |
OE to Output Delay | tOE(2) | 0 | 80 | ns |
CE or OE to Output Float | tDF(3,4) | 0 | 55 | ns |
Output Hold from OE, CE or Address, whichever occurred first |
tOH | 0 | — | ns |
CE Pulse High Time | tCEPH(5) | 50 | — | ns |