Overview

Table 1. Available Software Packages
Software Description
JLink.exe Free Command line tool with basic functionality for target analysis.
SAM-ICE TCP/IP Server Free utility which provides the possibility to use SAM-ICE remotely via TCP/IP.
J-Mem memory viewer Free target memory viewer. Shows the memory content of a running target and allows editing as well.
SAM-ICE ARM Flash DLL An enhanced version of the JLinkARM.DLL, which contains additional API functions for Flash programming.
RDI support Provides Remote Debug Interface (RDI) support.