This action opens a menu with multiple highlight color selections. Clicking a color selects that color to highlight the selected items. If any items are already highlighted then highlighting a different color overwrites the previous highlight color. The action is available when a single or multiple pins/ports are selected.
Clicking the Unhighlight all icon in the toolbar removes the highlight color of all highlighted design objects, including highlighted pin/ports.