This is a custom board solely designed for testing MPU+SDRAM configurations not covered by the SAMA5D24/BGA256 test board. It features two individual sets of SAMA5D27 MPUs paired with 1x32-bit LPDDR-SDRAM and 1x32-bit LPDDR2-SDRAM. Each set has its own power management integrated circuit (PMIC).
The layer stack-up is shown in the following table. Since both sets are on the same board, they share the same stack-up.
Layer Name | Type | Material | Thickness [mm] | Thickness [mil] | Dielectric material | Dielectric constant |
---|---|---|---|---|---|---|
Top Overlay | Overlay | – | – | – | – | – |
Top Solder | Solder Mask/Coverlay | Surface Material | 0.02 | 0.79 | Solder Resist | 3.5 |
L1-TOP | Signal | Copper | 0.035 | 1.38 | – | – |
Dielectric 1 | Dielectric | Prepreg | 0.09 | 3.54 | FR-4 | 4.2 |
L2-GND | Signal | Copper | 0.018 | 0.71 | – | – |
Dielectric2 | Dielectric | Core | 0.1 | 3.93 | FR-4 | 4.2 |
L3-INT3 | Signal | Copper | 0.018 | 0.71 | – | – |
Dielectric3 | Dielectric | Prepreg | 0.95 | 37.4 | FR-4 | 4.2 |
L4-INT4 | Signal | Copper | 0.018 | 0.71 | – | – |
Dielectric4 | Dielectric | Core | 0.1 | 3.93 | FR-4 | 4.2 |
L5-VDD | Signal | Copper | 0.018 | 0.71 | – | – |
Dielectric5 | Dielectric | Prepreg | 0.09 | 3.54 | FR-4 | 4.2 |
L6-BOTTOM | Signal | Copper | 0.035 | 1.38 | – | – |
Bottom Solder | Solder Mask/Coverlay | Surface Material | 0.02 | 0.79 | Solder Resist | 3.5 |
Bottom Overlay | Overlay | – | – | – | – | – |