High-byte Timer Counter Register - Split Mode

TCA.HCNT contains the counter value in high-byte timer. CPU and UPDI write access has priority over count, clear, or reload of the counter.

Name:
HCNT
Offset:
0x21
Reset:
0x00
Access:
-
Bit76543210
HCNT[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 7:0 – HCNT[7:0]: Counter value for high-byte timer

Counter value for high-byte timer

These bits define the counter value in high-byte timer.