Interrupt Flag

Name:
INTFLAGS
Offset:
0x03
Reset:
0x00
Access:
-
Bit76543210
CMPOVF
AccessRRRRRRRR
Reset00000000

Bit 1 – CMP: Compare Match Interrupt Flag

Compare Match Interrupt Flag

This flag is set when the Counter value (RTC.CNT) matches the Compare value (RTC.CMP).

Writing a '1' to this bit clears the flag.

Bit 0 – OVF: Overflow Interrupt Flag

Overflow Interrupt Flag

This flag is set when the Counter value (RTC.CNT) has reached the Period value (RTC.PER) and wrapped to zero.

Writing a '1' to this bit clears the flag.