Temporary

The Temporary register is used by the CPU for single-cycle, 16-bit access to the 16-bit registers of this peripheral. It can also be read and written by software. See also Accessing 16-bit Registers. There is one common Temporary register for all the 16-bit registers of this peripheral.

Name:
TEMP
Offset:
0x4
Reset:
0x00
Access:
-
Bit76543210
TEMP[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 7:0 – TEMP[7:0]: Temporary

Temporary