Synchronous Channel n Generator Selection

Name:
SYNCCH
Offset:
0x0A + n*0x01 [n=0..1]
Reset:
0x00
Access:
-
Bit76543210
SYNCCH[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 7:0 – SYNCCH[7:0]: Synchronous Channel Generator Selection

Synchronous Channel Generator Selection

Table 1. Synchronous Channel Generator selection
Value SYNCCH0 SYNCCH1
0x00 OFF
0x01 TCB0
0x02 TCA0_OVF_LUNF
0x03 TCA0_HUNF
0x04 TCA0_CMP0
0x05 TCA0_CMP1
0x06 TCA0_CMP2
0x07 PORTC_PIN0 -
0x08 PORTC_PIN1 PORTB_PIN0
0x09 PORTC_PIN2 PORTB_PIN1
0x0A PORTC_PIN3 PORTB_PIN2
0x0B PORTC_PIN4 PORTB_PIN3
0x0C PORTC_PIN5 PORTB_PIN4
0x0D PORTA_PIN0 PORTB_PIN5
0x0E PORTA_PIN1 PORTB_PIN6
0x0F PORTA_PIN2 PORTB_PIN7
0x10 PORTA_PIN3 TCB1
0x11 PORTA_PIN4 -
0x12 PORTA_PIN5 -
0x13 PORTA_PIN6 -
0x14 PORTA_PIN7 -
0x15 TCB1 -
Other - -