IDD Power-Down Current Consumption

For material with date code 2045 (manufactured in the year 2020, week 45) or older, the IDD power-down leakage can exceed the targeted maximum value of 2 µA. Note that this maximum value is a target and not documented in the preliminary data sheet.

Work Around

None.

Affected Silicon Revisions

Rev. E
X