This section contains information about the PIC32CXMTSH-DB power supply requirements and consumption. For more details about the power supply system, refer to Power Supply System. Additionally, this section contains a table with the main board characteristics.
Electrical Parameter | Power Source | Value |
---|---|---|
Input Voltage | AC Connectors, J1 and J2 | 90 – 264 Vac, 47 – 63 Hz |
Maximum Input Current | AC Connectors, J1 and J2 | 115 Vac: 110 mA 230 Vac: 70 mA |
Input Voltage | DC Jack Connector, J3 | +12 Vdc |
Maximum Input Current | DC Jack Connector, J3 | 18W / 12 Vdc = 1.5A |
Characteristic | Specification |
---|---|
Operating Temperature | -40°C to +85°C1 |
Relative Humidity | 0 to 85% (non-condensing) |
Board Dimensions | 192 mm × 161 mm × 25 mm |
RoHS Status | RoHS 3 Compliant |
China RoHS Status | EFUP50 |
REACH Status | REACH Compliant |