Set the option to use the fast internal RC (FRC) clock for the selected device.
Use FRC in
Debug mode (dsPIC33F and PIC24F/H devices only) |
When
debugging, use the device fast internal RC (FRC) for clocking instead of
the oscillator specified for the application. This is useful when the
application clock is slow. Checking this check box will let the application run at the slow speed but debug at the faster FRC speed. Reprogram after changing this setting. Note: Peripherals that are
not frozen will operate at the FRC speed while
debugging.
|