The debugger is connected to the computer via a USB cable for communication and debugger power.
The debugger is connected to the target application for communication and data collection and optional debugger power.
The debugger system configurations are discussed in the following sections.