The MPLAB® Code Configurator Melody Temperature Sensor Library allows quick and easy configuration and code generation for temperature reading applications. The Temperature Sensor library offers a collection of temperature sensor drivers. It can also provide generic APIs that can get users started in designing their own temperature sensing solutions.
The Temperature Sensor Library is a software library written for temperature measuring devices. The library is tested with the following hardware:
For frequently asked questions, please refer to the FAQ post on the MCC Forum http://www.microchip.com/forums/f293.aspx