Device |
Writing the OSCLOCK Fuse in FUSE.OSCCFG to ‘1’ Prevents Automatic Loading of Calibration Values |
X |
ADC |
One Extra Measurement Performed After Disabling ADC Free-Running Mode |
X |
Pending Event Stuck When Disabling the ADC |
X |
ADC Performance Degrades with CLKADC Above 1.5 MHz and VDD < 2.7V |
X |
ADC Functionality Cannot be Ensured with CLKADC Above 1.5 MHz and a Setting of 25% Duty Cycle |
X |
CCL |
Connecting LUTs in Linked Mode Requires OUTEN Set to ‘1’ |
X |
D-latch is Not Functional |
X |
The CCL Must be Disabled to Change the Configuration of a Single LUT |
X |
RTC |
Disabling the RTC Stops the PIT |
X |
Any Write to the RTC.CTRLA Register Resets the RTC and PIT Prescaler |
X |
TCA |
Restart Will Reset Counter Direction in NORMAL and FRQ Mode |
X |
TCB |
The TCA Restart Command Does Not Force a Restart of TCB |
X |
Minimum Event Duration Must Exceed the Selected Clock Period |
X |
CCMP and CNT Registers Operate as 16-Bit Registers in 8-Bit PWM Mode |
X |
USART |
TXD Pin Override Not Released When Disabling the Transmitter |
X |
Open-Drain Mode Does Not Work When TXD is Configured as Output |
X |
Start-of-Frame Detection Can Unintentionally Be Triggered in Active Mode |
X |