Both the device families have a layered protection to ensure that the user's intent is met. These protection layers include the use of encryption to protect the confidentiality of the design IP and prevent reverse engineering, and authentication to ensure that only legitimate bitstream files are loaded by devices.
All programming operations including erase, program, verify, and security key management are managed by the system controller. In programming mode, the system controller authenticates and decrypts the incoming bitstream, erases and writes the target programmable sub-blocks. The system controller and associated security hardware includes hardware-based security countermeasures to protect the device against a broad range of threats.