Each CPU in PolarFire SoC includes a physical memory protection (PMP) unit compliant with the RISC-V Instruction Set Manual, Volume II: Privileged Architecture, Version 1.10. The PMP unit can be used to set memory access privileges (read, write, execute) for specified memory regions. Each PMP supports 16 regions with a minimum region size of 4 bytes. It is permitted to have overlapping regions. PMP unit can be used to restrict access to memory and isolate processes from each other. The PMP allows for region locking whereby once a region is locked, further writes to the configuration and address registers are ignored. Locked PMP entries may only be unlocked with a system reset. For more information, see PolarFire SoC FPGA MSS Technical Reference Manual.