This monitor verifies that there is an 80:1 relationship between the 160 MHz and 2 MHz oscillator clocks. An error is reported to the fabric through the tamper macro when a frequency mismatch is detected between the two oscillators.