Files |
Description |
---|---|
|
This file contains the public API for the Power Management Module. This needs to be included by the application if power management is needed. |
|
This file contains the implementation of power management that is the conditions for entering to sleep, calculating the sleep time, configuring and backing up the timers and so on. |
|
This file contains the APIs for the sleep timer. It is used by the PMM to keep track of the sleep duration and also to wake-up the device in timed sleep scenarios. |
|
This file contains the implementation of sleep timer. Currently, sleep timer uses RTC internally. |
|
This file contains the API to switch the MCU to desired Sleep mode. |
|
This file contains the implementation to switch the MCU to Sleep mode. Currently, the SAM R34 supports the STANDBY and BACKUP mode. |