Because the communications protocol is half-duplex, there is the possibility that the system and the ATECC608A-TFLXTLS will fall out of synchronization with each other. In order to speed recovery, the device implements a timeout that forces it to sleep under certain circumstances.