Requirements
Currently, to use PC profiling your project must be set up for these supported devices:
PIC32MX with data capture – See
Help>Release Notes>Debug Features Support>Hardware Tool Debug Features by Device
.
Note:
Other PIC32 devices are NOT supported.
Parent topic:
PC Profiling – 32-Bit MCUs Only