To be able to work through this example, the following is required:
- Host computer with Atmel Studio 7 (or
later) installed (Data Visualizer is included)
- Microchip Power Debugger Kit (cabling included)
- Microchip ATmega328PB Xplained Mini
Kit, or similar target board
- Pin headers: one 2x3 100-mil ISP header; two 1x8 100-mil headers
- Access to basic soldering equipment