Entering commands is a step-by-step method to run a test with MDB. Once the MDB is running, you can start entering commands. Note that while the MDB commands are not case-sensitive, the property options and file names are case-sensitive.
Type help for a list of classes of commands in MDB. Refer to Chapter 2. “MDB Reference”, Table 2-1 “MDB Classes of Commands.”
For other commands available, see Chapter 2. “MDB Reference,” Table 2-2 through Table 2-10.
The following sections describe these topics: