Table 1. SPI Timing Parameters
Description |
Mode |
Min. |
Typ |
Max |
Units |
SCK
period |
Master |
- |
See Table.
Relationship Between SCK and the Oscillator Frequency in "SPCR – SPI Control
Register" |
- |
ns |
SCK
high/low |
Master |
- |
50% duty
cycle |
- |
Rise/Fall
time |
Master |
- |
3.6 |
- |
Setup |
Master |
- |
10 |
- |
Hold |
Master |
- |
10 |
- |
Out to
SCK |
Master |
- |
0.5 •
tsck |
- |
SCK to
out |
Master |
- |
10 |
- |
SCK to out
high |
Master |
- |
10 |
- |
SS low to
out |
Slave |
- |
15 |
- |
SCK
period |
Slave |
4 •
tck |
- |
- |
SCK
high/low(1) |
Slave |
2 •
tck |
- |
- |
Rise/Fall
time |
Slave |
- |
- |
1600 |
Setup |
Slave |
10 |
- |
- |
Hold |
Slave |
tck |
- |
- |
SCK to
out |
Slave |
- |
15 |
- |
SCK to SS
high |
Slave |
20 |
- |
- |
SS high to
tri-state |
Slave |
|
10 |
- |
SS low to
SCK |
Slave |
2 •
tck |
- |
- |
Note: In SPI Programming mode the minimum SCK high/low period is:
- 2 •
tCLCLCL for fCK < 12MHz
- 3 •
tCLCL for fCK > 12MHz
Figure 1. SPI Interface Timing Requirements
(Master Mode)
Figure 2. SPI Interface Timing Requirements
(Slave Mode)