Option | Description |
---|---|
-nodefaultlibs |
Do not link the standard C library |
-Wl,-Map |
Generates Map file |
-Wl,-u,vfprintf |
Use vprintf library |
Libraries Options |
|
Libraries -Wl,-l (form field) |
You can add, prioritize, or edit library names here using these buttons: , , , , |
Library search path -Wl,-L (form field) |
You can add, prioritize or edit the path where the linker will search for dynamically linked libraries, the same interface as above |
Optimization Options |
|
-Wl,--gc-sections |
Garbage collect unused sections |
-mrelax |
Relax branches |
Miscellaneous options | |
Other linker flags (form field) |
Input other project-specific flags |