Option | Description |
---|---|
General options | |
-mcall-prologues |
Use subroutines for functions prologues and epilogues |
-mno-interrupts |
Change stack pointer without disabling interrupts |
-funsigned-char |
Default char type is unsigned |
-funsigned-bitfield |
Default bit field is unsigned |
Symbols options | |
Symbols in the source can be defined (-D) or undefined (-U). New symbol declarations can be added, modified, or reordered, using the interface buttons below:
|
|
Include directories |
|
Contains all the included header and definition directories, which can be modified using the same interface as symbols |
|
Optimization options | |
Optimization level (drop-down menu): -O0, -O1, -O2, -O3, -Os, -Og |
No optimization, optimize for speed (level 1 - 3), optimize for size, optimize for better debugging experience |
-ffunction-sections |
Prepare functions for garbage collection. If a function is never used its memory will be scrapped. |
-fpack-struct |
Pack structure members together |
-fshort-enums |
Allocate only as many bytes as needed by the enumerated types |
Debug options | |
Debug level (drop-down menu): none, -g1, -g2, -g3 |
Specifies the level of tracing and debugging code and headers left or inserted in the source code |
Warning messages output options | |
-Wall |
All warnings |
-Werror |
Generation of errors instead of warnings for dubious constructs |
-pedantic |
Warnings demanded by strict ANSI C; reject all programs that use forbidden extensions |
-w |
Suppression of all warning messages |
Miscellaneous options | |
Other flags (form field) |
Input other project-specific flags |
-v |
Verbose |