An example on how to use Program Counter sampling for power consumption analysis can be found in Program Counter Polling. The same Mass Storage Class example used in this section is also suited as an example on how to use the data polling and control of data variables features. A SAM L21 Xplained Pro board is connected to a host computer both through Target USB and Debug USB connectors on the kit. The ATSAML21 target device is running the USB Device MSC Example from ASF for SAM L21 Xplained Pro.