The tables below describe the ELEMENT_TYPE_NUMERICAL_INPUT specific
parameters and additional fields for the MSG_CONF_DASHBOARD_ELEMENT message. This
element type is used to output numerical values to the target from the PC. The element
is editable in the dashboard.
Table 1. ELEMENT_TYPE_NUMERICAL_INPUT
Specific Parameters
Parameter |
Value |
ELEMENT_TYPE |
0x07 |
Total data length of MSG_CONF_DASHBOARD_ELEMENT when
using ELEMENT_TYPE_NUMERICAL_INPUT |
26 |
Table 2. Additional Data Fields to
MSG_CONF_DASHBOARD_ELEMENT for ELEMENT_TYPE_NUMERICAL_INPUT
Field |
Size |
Values |
Description |
Minimum |
4 bytes |
Signed 32-bit integer |
|
Maximum |
4 bytes |
Signed 32-bit integer |
|
Value |
4 bytes |
Signed 32-bit integer |
Initial value |
Example
The picture below shows an example of a numerical input element with a range of valid
values from -100 to 100 and a default value of 30. The element data fields for the
example is shown in the table below the picture.
Note: The appearance of elements will vary with operating system version
and configuration.
Table 3. Numerical Input
Field |
Value |
Z-index |
0 |
X-coordinate |
20 |
Y-coordinate |
20 |
Width |
50 |
Height |
25 |
Element type |
0x07 |
Minimum |
-100 |
Maximum |
100 |
Value |
30 |