To optimize current consumption, current measurements must be correlated to the code execution of the application. The Data Visualizer enables code correlation by the use of GPIO instrumentation or program counter sample readout. Crucial to both these methods is the ability to show the code execution related events with the same time base and in the same graph as the current consumption.