The form factor of the AC164166 development
board was chosen because Microchip has heavily adopted the use of the mikroBUS connector
on host boards. Many of Microchip’s development platforms will support one or more
mikroBUS interfaces. These include:
- Microchip Explorer 16/32 Development
Board
- MPLAB® Xpress Evaluation
Board
- Automotive Networking Development
Board
- PIC® Curiosity Boards
- PIC Curiosity Nano Boards
- AVR® Curiosity Nano
Boards
- SAM Xplained-Pro microcontroller
development boards when used with an ATMBusAdapter