For users familiar with the MPLAB X IDE, the AVR-IoT boards can be programmed, and/or debugged directly through the IDE. The AVR-IoT Development Boards are automatically detected by the MPLAB X, enabling full programming and debugging through the on-board PKOB nano interface. For code generation, see Section Code Source Platforms on how to generate a sample application code in MCC.