Libero SoC provides a simulation model for the DDR subsystem, which includes a training sequence (three simulation modes are supported as mentioned in Simulation Options). For simulating the DDR subsystem, the DDR DRAM interface must be connected to a third-party DDR memory simulation model in a testbench. Memory vendors such as Micron, Samsung, and Hynix provide downloadable, JEDEC-compliant simulation models for memory devices. For information about setting up and running the simulation, see Accessing DDR Subsystem Through AXI4 Interface.