The following figure shows the FlyBy termination of the DDR3 address, command, and control signals (ACC).
The following figure shows the FlyBy termination of the DDR3 clock signal.
The following figure shows the Point-to-Point routing of the DDR3 data signal.