The Memory Initialization tab sets the DDR mode register configuration according to the JEDEC specification. In the Fabric DDR subsystem architecture, these parameters are passed to the DDR subsystem IP, which then performs the DDR initialization sequence and configures the mode registers.