The PolarFire SoC MSS includes a hardened DDR controller to address the memory solution requirements for a wide range of applications with varying power consumption and efficiency levels. The DDR controller along with other blocks external to MSS form the MSS DDR subsystem that can be configured to support DDR3, DDR4, LPDDR3, and LPDDR4 memory devices.
For more information about the features and functional blocks of the MSS DDR Controller, see PolarFire SoC FPGA MSS Technical Reference Manual. For information about configuring the MSS DDR Controller, see PolarFire SoC Standalone MSS Configurator User Guide.