2 Peripheral Overview

The following table shows the peripheral overview of the entire AVR® DB family, but the further documentation describes only the AVR128DB28/32/48/64 devices.

Table 2-2. Peripheral Overview
Feature

AVR32DB28
AVR64DB28
AVR128DB28

AVR32DB32
AVR64DB32
AVR128DB32

AVR32DB48
AVR64DB48
AVR128DB48

AVR64DB64
AVR128DB64

Pins 28 32 48 64
Max. frequency (MHz) 24 24 24 24
16-bit Timer/Counter type A (TCA) 1 1 2 2
16-bit Timer/Counter type B (TCB) 3 3 4 5
12-bit Timer/Counter type D (TCD) 1 1 1 1
Real-Time Counter (RTC) 1 1 1 1
USART 3 3 5 6
SPI 2 2 2 2
TWI/I2C 1(1) 2(1) 2(1) 2(1)
12-bit differential ADC (channels) 1 (9) 1 (13) 1 (18) 1 (22)
10-bit DAC (outputs) 1 (1) 1 (1) 1 (1) 1 (1)
Analog Comparator (AC) 3 3 3 3
Zero-Cross Detector (ZCD) 1 1 2 3
Peripheral Touch Controller (PTC) - - - -
Op amp (OP) 2 2 3 3
Configurable Custom Logic Look-up Table (CCL LUT) 4 4 6 6
Watchdog Timer (WDT) 1 1 1 1
Event System channels (EVSYS) 8 8 10 10
General Purpose I/O(2) 22/21(2) 26/25(2) 41/40(2) 55/54(2)
PORT PA[7:0], PC[3:0], PD[7:1], PF[6,1,0] PA[7:0], PC[3:0], PD[7:1], PF[6:0] PA[7:0], PB[5:0], PC[7:0], PD[7:0], PE[3:0], PF[6:0] PA[7:0], PB[7:0], PC[7:0], PD[7:0], PE[7:0], PF[6:0], PG[7:0]
External Interrupts 22 26 41 55
CRCSCAN 1 1 1 1
Unified Program and Debug Interface (UPDI) 1 1 1 1
Note:
  1. The TWI/I2C can operate simultaneously as host and client on different pins.
  2. PF6/RESET pin is input only.