21.1 Features

  • Programmable Voltage Reference Sources:
    • One reference for Analog to Digital Converter 0 (ADC0)
    • One reference for Digital to Analog Converter 0 (DAC0)
    • One reference shared between all Analog Comparators (ACs)
  • Each Reference Source Supports the Following Voltages:
    • 1.024V
    • 2.048V
    • 4.096V
    • 2.500V
    • VDD
    • VREFA