36.1 Features

  • Detect Zero-Crossings on High-Voltage Alternating Signals
  • Only One External Resistor Required
  • The Detector Output is Available on a Pin
  • The Polarity of the Detector Output can be Inverted
  • Interrupt Generation on:
    • Rising edge
    • Falling edge
    • Both edges
  • Event Generation:
    • Detector output