33.1 Features

  • 12-Bit Resolution
  • Up to 130 ksps at 12-Bit Resolution
  • Differential and Single-Ended Conversion
  • Up to 22 Inputs
  • Rail-to-Rail Input Voltage Range
  • Free-Running and Single Conversion
  • Accumulation of Up to 128 Samples per Conversion
  • Multiple Voltage Reference Options
  • Temperature Sensor Input Channel
  • Programmable Input Sampling Duration
  • Configurable Threshold and Window Comparator
  • Event Triggered Conversion
  • Interrupt and Event on Conversion Complete