1 Silicon Issue Summary
Legend
- -
- Erratum is not applicable.
- X
- Erratum is applicable.
Peripheral | Short Description | Valid for Silicon Revision | ||
---|---|---|---|---|
Rev. A1(1) | Rev. A2 | Rev. A3 | ||
Device | 2.2.1 Multiple High Voltage Pulses in Series can Force Pin PF7 to Remain in UPDI Configuration | X | X | X |
2.2.2 The CLKSEL Fuse can Force PF7 to Remain in UPDI Configuration | X | - | - | |
2.2.3 Write Operation Lost if Consecutive Writes to Specific Address Spaces | X | X | X | |
NVMCTRL | 2.3.1 Flash Multi-Page Erase Can Erase Write Protected Section | X | X | X |
TCD |
2.4.1 Halting TCD and Waiting for SW Restart Does Not Work if Compare Value A is 0 or Dual Slope Mode is Used
|
X | X | X |
USART | 2.5.1 Receiver Non-Functional after Detection of Inconsistent Synchronization Field | X | X | X |
Note:
- This revision is the initial release of the silicon.