46.3 ZCD Logic Polarity

The POL bit inverts the OUT bit relative to the current source and sink output. When the POL bit is set, an OUT high indicates that the current source is active and a low output indicates that the current sink is active. The POL bit affects the ZCD interrupts.