45.1 Comparator Overview

A single comparator is shown in Figure 45-1 along with the relationship between the analog input levels and the digital output. When the analog voltage at VIN+ is less than the analog voltage at VIN-, the output of the comparator is a digital low level. When the analog voltage at VIN+ is greater than the analog voltage at VIN-, the output of the comparator is a digital high level.

Figure 45-1. Single Comparator
Note:
  1. The black areas of the output of the comparator represent the uncertainty due to input offsets and response time.
Figure 45-2. Comparator Module Simplified Block Diagram