33.8 Register Definitions: NCO

Long bit name prefixes for the NCO peripherals are shown in the table below. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.

Table 33-1. NCO Long Bit Name Prefixes
Peripheral Bit Name Prefix
NCO1 NCO1
NCO2 NCO2
NCO3 NCO3