29.5 Register Definitions: CCP Control

Long bit name prefixes for the CCP peripherals are shown in the following table. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.

Table 29-4. CCP Long Bit Name Prefixes
Peripheral Bit Name Prefix
CCP1 CCP1
CCP2 CCP2
CCP3 CCP3