2 Pin Diagrams

Figure 2-1. 

28-Pin SPDIP

28-Pin SSOP

28-Pin SOIC

Figure 2-2. 

28-Pin VQFN

Note: It is recommended that the exposed bottom pad be connected to VSS; however, it must not be the only VSS connection to the device.
Figure 2-3. 

40-Pin PDIP

Figure 2-4. 

40-Pin QFN

Note: It is recommended that the exposed bottom pad be connected to VSS; however, it must not be the only VSS connection to the device.
Figure 2-5. 

44-Pin TQFP

Figure 2-6. 

48-Pin VQFN

Note: It is recommended that the exposed bottom pad be connected to VSS; however, it must not be the only VSS connection to the device.
Figure 2-7. 

48-Pin TQFP