PIC18-Q43 Family Types
Device | Program Memory
Flash
(bytes) |
Data
SRAM (bytes) |
Data
EEPROM (bytes) |
Memory Access Partition/ Device Information Area |
I/O
Pins/ Peripheral Pin Select |
8-Bit Timer with
HLT/ 16-Bit Timers |
16-Bit Dual
PWM/ CCP |
Complementary
Waveform Generator |
Signal Measurement Timer | Numerically
Controlled Oscillator |
Configurable Logic Cell | 12-Bit ADCC (channels) | 8-Bit DAC | Comparator/ Zero-Cross Detect |
High/Low-Voltage Detect | SPI/I2C | UART/ UART with Protocol Support |
Direct Memory Access (DMA) | Windowed Watchdog Timer | 16-Bit CRC with Scanner | Vectored Interrupts |
Peripheral Module Disable |
Temperature Indicator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PIC18F25Q43 | 32K | 2048 | 1024 | Y/Y | 25/Y | 3/4 | 3/3 | 3 | 1 | 3 | 8 | 24 | 1 | 2/1 | 1 | 2/1 | 4/1 | 6 | Y | Y | Y | Y | Y |
PIC18F45Q43 | 32K | 2048 | 1024 | Y/Y | 36/Y | 3/4 | 3/3 | 3 | 1 | 3 | 8 | 35 | 1 | 2/1 | 1 | 2/1 | 4/1 | 6 | Y | Y | Y | Y | Y |
PIC18F55Q43 | 32K | 2048 | 1024 | Y/Y | 44/Y | 3/4 | 3/3 | 3 | 1 | 3 | 8 | 43 | 1 | 2/1 | 1 | 2/1 | 4/1 | 6 | Y | Y | Y | Y | Y |
Device | Program Memory
Flash
(bytes) |
Data
SRAM (bytes) |
Data
EEPROM (bytes) |
Memory Access Partition/ Device Information Area |
I/O
Pins/ Peripheral Pin Select |
8-Bit Timer with
HLT/ 16-Bit Timers |
16-Bit Dual
PWM/ CCP |
Complementary
Waveform Generator |
Signal Measurement Timer | Numerically
Controlled Oscillator |
Configurable Logic Cell | 12-Bit ADCC (channels) | 8-Bit DAC | Comparator/ Zero-Cross Detect |
High/Low-Voltage Detect | SPI/I2C | UART/ UART with Protocol Support |
Direct Memory Access (DMA) | Windowed Watchdog Timer | 16-Bit CRC with Scanner | Vectored Interrupts |
Peripheral Module Disable |
Temperature Indicator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PIC18F26Q43 | 64K | 4096 | 1024 | Y/Y | 25/Y | 3/4 | 3/3 | 3 | 1 | 3 | 8 | 24 | 1 | 2/1 | 1 | 2/1 | 4/1 | 6 | Y | Y | Y | Y | Y |
PIC18F27Q43 | 128K | 8192 | 1024 | Y/Y | 25/Y | 3/4 | 3/3 | 3 | 1 | 3 | 8 | 24 | 1 | 2/1 | 1 | 2/1 | 4/1 | 6 | Y | Y | Y | Y | Y |
PIC18F46Q43 | 64K | 4096 | 1024 | Y/Y | 36/Y | 3/4 | 3/3 | 3 | 1 | 3 | 8 | 35 | 1 | 2/1 | 1 | 2/1 | 4/1 | 6 | Y | Y | Y | Y | Y |
PIC18F47Q43 | 128K | 8192 | 1024 | Y/Y | 36/Y | 3/4 | 3/3 | 3 | 1 | 3 | 8 | 35 | 1 | 2/1 | 1 | 2/1 | 4/1 | 6 | Y | Y | Y | Y | Y |
PIC18F56Q43 | 64K | 4096 | 1024 | Y/Y | 44/Y | 3/4 | 3/3 | 3 | 1 | 3 | 8 | 43 | 1 | 2/1 | 1 | 2/1 | 4/1 | 6 | Y | Y | Y | Y | Y |
PIC18F57Q43 | 128K | 8192 | 1024 | Y/Y | 44/Y | 3/4 | 3/3 | 3 | 1 | 3 | 8 | 43 | 1 | 2/1 | 1 | 2/1 | 4/1 | 6 | Y | Y | Y | Y | Y |