19.3.3 Events

The MVIO can generate the following events:

Table 19-1. Event Generators in MVIO
Generator Name Description Event Type Generating Clock Domain Length of Event
Peripheral Event
MVIO VDDIO2OK VDDIO2 level is above threshold Level Asynchronous Given by the VDDIO2 Status (VDDIO2S) bit in the Status (MVIO.STATUS) register

The MVIO has no event users. Refer to the Event System (EVSYS) section for more details regarding event types and Event System configuration.