38.1 Disclaimer

The typical values are measured at TA = 25°C and VDD = AVDD = VDDIO2 = 3.0V unless otherwise specified. All minimum and maximum values are valid across operating temperature and voltage unless otherwise specified.

Typical given values must be considered for design guidance only, and part variation around the values is expected.