32.3.3 Events

The AC can generate the following events:

Table 32-1. Event Generators in AC
Generator Name Description Event Type Generating Clock Domain Length of Event
Module Event
ACn OUT Comparator output level Level Asynchronous Given by AC output level

The AC has no event users.

Refer to the EVSYS - Event System section for more details regarding event types and Event System configuration.